Brand: Hubbell Wiring Device-Kellems
Catalog ID: PBSBC
Actuator
Push Buttons
Catalog Number
PBSBC
EU RoHS Indicator
No
Indicator(s) Type
None
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series
Accessories
Type
Replacement Button Cover
UPC
783585610252
Display Size
Full Sized
Weight
0.1 lb
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
Industry Standard(s)
UL Listed
Carton Quantity
10