Brand: Hubbell Wiring Device-Kellems
Catalog ID: MS5
Actuator
Push Buttons
Catalog Number
MS5
Contact Configuration
Momentary
EU RoHS Indicator
No
Indicator(s) Type
None
Material - Mounting Hardware
Cable Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact
Series
Accessories
Type
Replacement Inserts
UPC
783585610054
Display Size
Full Sized
Weight
0.6 lb
Amperage Rating
6 A
Connectivity
Terminal Screws
Contact Rating
Pilot Duty Only
Phase
Single Phase
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
10