HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In
Image of MS2 Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In
Discontinued

Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In

Brand: Hubbell Wiring Device-Kellems

Catalog ID: MS2

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Push Button Station Accessories, Replacement Buttons, Pilot Duty, 250V AC, Max, Plug In, Black

  • 2 or 3 speed insert
  • momentary
  • Used to a maximum of 3 speed points

Standard Product

General

Actuator

Push Buttons

Catalog Number

MS2

Contact Configuration

Momentary

EU RoHS Indicator

No

Indicator(s) Type

None

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Type

Replacement Inserts

UPC

783585610016

Dimensions

Weight

1.13 lb

Electrical Ratings

Amperage Rating

6 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10