HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Pendant Controls, Push Button Station Accessories, Single Speed Replacement Buttons, Pilot Duty, 250V AC Max, Terminal Screws
Image of PG2 Industrial Grade, Pendant Controls, Push Button Station Accessories, Single Speed Replacement Buttons, Pilot Duty, 250V AC Max, Terminal Screws
Discontinued

Industrial Grade, Pendant Controls, Push Button Station Accessories, Single Speed Replacement Buttons, Pilot Duty, 250V AC Max, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG2

Push Button Station Single Speed Replacement Buttons, Pilot Duty, 250V AC Max, Terminal Screws

Single speed insert momentary N.O. and N.C.

Standard Product

General

Actuator

Push Buttons

Catalog Number

PG2

Color

Contact Configuration

Momentary

EU RoHS Indicator

No

Indicator(s) Type

None

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Type

Replacement Inserts

UPC

783585620015

Dimensions

Display Size

Full Sized

Weight

0.3 lb

Electrical Ratings

Amperage Rating

6 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Logistics

Carton Quantity

10