HUBBELL WIRING DEVICE-KELLEMS
Image of TB2 Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws
Image of TB2 Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws
Image of TB2 Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws
Image of TB2 Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws
Image of TB2 Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws

Industrial Grade, Pendant Controls, Push Button Station Accessories, Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TB2

Push Button Station Standard Terminal Board, Pilot Duty, 250V AC Max, Terminal Screws

  • Terminal board
  • Required for each insert switch PG2, PG6 and MS2.

Product details

General

Actuator

Push Buttons

Catalog Number

TB2

Color

EU RoHS Indicator

No

Indicator(s) Type

None

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Series

Accessories

Type

Conversion Inserts

UPC

783585110509

Dimensions

Display Size

Full Sized

Weight

0.3 lb

Electrical Ratings

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10