HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240VAC, Terminal Screws
Image of CPB21 Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240VAC, Terminal Screws

Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240VAC, Terminal Screws

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CPB21

Switches and Lighting Controls, Industrial Grade, Pendant Controls, Two Button Compact Version, Single Speed Normally Open, Pilot Duty, 240VAC, Terminal Screws, Yellow, with Interlock.

Single-speed with mechanical interlock between pushbuttons.

Standard Product

General

Actuator

Push Buttons

Catalog Number

CPB21

Color

Contact Configuration

Momentary

Enclosure Type

NEMA 4X

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Indicator(s) Type

None

Ingress Protection

IP55

Material - Mounting Hardware

Cable Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Series

Compact

Style

Two Button

Type

Single Speed

UPC

783585106854

Dimensions

Dimensions

9.13 in x 1.06 in x 2.38 in

Display Size

Compact

Height

2.38 in

Length

9.13 in

Weight

0.75 lb

Width

1.06 in

Electrical Ratings

Amperage Rating

120V AC- 6A, 240V AC 35% PF- 3A, 125V DC- 1.1A, Inductive 250V- .55 A

Connectivity

Terminal Screws

Contact Rating

Pilot Duty Only

Phase

Single Phase

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Nema Rating

NEMA 4X

Operational

Actuator

Push Buttons

Indicator(s) Type

None

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental -  Operating Temperatures - Max Continuous- 75 ° C, Minimum -40° w/o Impact

Logistics

Carton Quantity

25

Pallet Quantity

1500