HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole Double Throw Center Off, 20A 120/277V AC, Terminal Screws Toggle
Image of HBL1557I Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole Double Throw Center Off, 20A 120/277V AC, Terminal Screws Toggle

Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole Double Throw Center Off, 20A 120/277V AC, Terminal Screws Toggle

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1557I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole Double Throw Center Off, 20A 120/277V AC, Terminal Screws, Ivory Toggle

  • Large brass binding head screws with deep slots
  • Abuse resistant nylon toggle
  • Strip gauge for accurate wiring

Momentary Contact

General

Action

SPDT

Application

Back and Side Wired

Catalog Number

HBL1557I

Color

Ivory

Contact Configuration

Momentary

EU RoHS Indicator

No

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only

Series

Extra Heavy Duty

Specifications

  • Base Material - Thermoset, Red
  • Contacts - Silver Alloy
  • Ground Screw - Brass (Green)
  • Terminal Screws - Brass
  • Toggle Material - Nylon
  • Top Material - Thermoset

Style

Single Pole Double Throw

Type

Toggle

UPC

783585432861

Dimensions

Dimensions

4.06 in x 1.31 in x 1.89 in

Height

1.89 in

Length

4.06 in

Weight

0.2 lb

Width

1.31 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Voltage Rating Description

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Action

SPDT

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

3600