HUBBELL WIRING DEVICE-KELLEMS
Image of HBL1392 Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black, In NEMA 1 Non Metallic Enclosure
Image of HBL1392 Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black, In NEMA 1 Non Metallic Enclosure
play
Image of HBL1392 Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black, In NEMA 1 Non Metallic Enclosure
+2
Image of HBL1392 Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black, In NEMA 1 Non Metallic Enclosure

Industrial Grade, Toggle Switches, Motor Disconnects, Double Pole, 30A 600V AC, Back and Side Wired, Black, In NEMA 1 Non Metallic Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1392

Circuit-Lock® NEMA 1 Enclosure Toggle Switch Disconnect, 2-Pole, 30A 600V AC, Thermoplastic

  • Thermoplastic cover on a plated steel base
  • Durable, non-conductive cover
  • Wiring conduit knockouts
  • ½" and ¾" NPT
  • Top, bottom or back wire entry points
  • Surface mount control
  • Switch can be locked in the OFF position as a method of compliance with OSHA lockout/tagout

Product details

General

Application

  • Standard Toggle

Catalog Number

HBL1392

Color

Black

Construction

Fabricated

Enclosure Type

NEMA 1

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Horsepower - Maximum

15

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Enclosure Material - Thermoplastic

Style

Standard Duty

Type

Disconnect Switches

UPC

783585680927

Dimensions

Dimensions

4.52 in x 3.97 in x 3.43 in

Display Size

Standard Sized Product

Height

3.43 in

Length

4.52 in

Weight

1.5 lb

Width

3.97 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Single Phase

Wattage

18000 W

Certifications And Compliance

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Logistics

Carton Quantity

10

Media

Videos

play
Circuit-Lock® Rounded Sloped Top Motor Disconnects