HUBBELL WIRING DEVICE-KELLEMS
Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC
Image of HBL1379 Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC

Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 30A 600V AC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL1379

Circuit-Lock® NEMA 1 Enclosure Toggle Switch Disconnect, 3-Pole, 30A 600V AC, Aluminum

  • All aluminum cover and base
  • Base is pre-drilled for rear surface mounting
  • Wiring conduit knockouts
  • ½" and ¾" NPT
  • Top, bottom or back wire entry points
  • Surface mount control
  • Switch can be locked in the OFF position as a method of compliance with OSHA lockout/tagout

Standard Product

General

Application

Standard Toggle

Catalog Number

HBL1379

Color

Aluminum

Enclosure Type

NEMA 1

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Horsepower - Maximum

15

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

10,000 Cycles Minimum

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Series

Non-Fused

Specifications

Enclosure Material - Aluminum

Style

Standard Duty

Type

Disconnect Switches

UPC

783585680903

Dimensions

Dimensions

4.52 in x 3.2 in x 3.15 in

Display Size

Standard Sized Product

Height

3.15 in

Length

4.52 in

Weight

1.05 lb

Width

3.2 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

2,200V AC minimum for 1 minute

Phase

Three Phase

Wattage

18000 W

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA-C22.2 No.14 Industrial Control File LR-46186
  • UL 508, Industrial Control File #E70402

Force Related

Load Capacity

Inductive

Operational

Horsepower - Maximum

15

Operating Cycles

10,000 Cycles Minimum

Performance

  • Electrical - Dielectric Voltage - Min. 2,200V AC minimum for 1 minute
  • Electrical - Electrical Life - Min. 6,000 Cycles at rated switch load
  • Electrical - Max. Working Voltage - 600V AC RMS
  • Environmental - Flammability - UL94HB/VO
  • Environmental - Operating Temperature - Max. 75°C,Min. -40°C continuous w/o impact
  • Mechanical - Mechanical Life - Min. 10,000 minimum cycles
  • Mechanical - Switch Rating - 25 inch pounds
  • Mechanical - Terminal Accommodations - #10 AWG Max
  • Mechanical - Terminal Torque - 20 inch pounds
  • Mechanical - Wire Type - Solid and stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

800