HUBBELL WIRING DEVICE-KELLEMS
Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Illuminated Three Way, 15A 120/277V AC Toggle.
Image of SNAP1203ILBK Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Illuminated Three Way, 15A 120/277V AC Toggle.
New

Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Illuminated Three Way, 15A 120/277V AC Toggle.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SNAP1203ILBK

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect® Series, Toggle Switches, Illuminated Three Way, 15A 120/277V AC, Black Toggle.

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Illuminated versions use LEDs for longer life

SNAPConnect®, LED Indicator

General

Action

SPDT

Application

Illuminated

Catalog Number

SNAP1203ILBK

Color

Black

EU RoHS Indicator

No

Indicator

Light On with Load Off

Indicator(s) Type

Blue LED

Item Type

Three Way Illuminated Toggle Switch

Material

Thermoplastic

Operating Temperature

Maximum continuous 75°C and without Impact minimum -40 °C

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Series

SNAPConnect® Series

Specifications

  • Base Material - Thermoplastic, Black
  • Contacts - Silver Alloy
  • Terminals - Brass
  • Toggle Material - Thermoplastic
  • Top Material - Thermoplastic, Blue

Style

Three Way

Type

Toggle

UPC

783585983653

Dimensions

Dimensions

4.18 in x 1.3 in x 1.74 in

Height

1.74 in

Length

4.18 in

Width

1.3 in

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Dielectric Strength

Withstands 1500V AC minimum for 1 minute

Temperature Rise - Max.

30°C maximum at rated current

Voltage Rating

120-277 VAC

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Action

SPDT

Indicator

Light On with Load Off

Indicator(s) Type

Blue LED

Operating Temperature

Maximum continuous 75°C and without Impact minimum -40 °C

Performance

  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect® Connector

Logistics

Carton Quantity

10