HUBBELL WIRING DEVICE-KELLEMS
Image of HBLIACCMB inREACH® Cord Reel Mounting Bracket
* Representative image
Image of HBLIACCMB inREACH® Cord Reel Mounting Bracket
Image of HBLIACCMB inREACH® Cord Reel Mounting Bracket

inREACH® Cord Reel Mounting Bracket

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLIACCMB

Mounting bracket for select inREACH® series cord reels

The inREACH® mounting bracket reduces the additional labor associated with installing cord reels. The mounting bracket can be installed during the earlier stages of the project, allowing for trim out of the cord reel at a fraction of the time and labor.

  • Powder Coated Cast Aluminum
  • Durable, Corrosion Resistant Cast Aluminum Construction
  • For Quicker Installation and Increased Efficiency

Labor Savings

Product details

General

Application

Industrial

Catalog Number

HBLIACCMB

Color

Black

Construction

Cast Aluminum

Environmental Conditions

Indoor

Finish Type

Powder Coated

Series

inREACH®

Style

Mounting Bracket

Type

Accessory

UPC

783585494647

Logistics

Carton Quantity

5

Resources and downloads