HUBBELL WIRING DEVICE-KELLEMS
Interlocked Hazardous Location Receptacle, 60A 600V AC, 3-Pole 2-Wire Grounding
Image of HBLVSQ6023 Interlocked Hazardous Location Receptacle, 60A 600V AC, 3-Pole 2-Wire Grounding
Image of HBLVSQ6023 Interlocked Hazardous Location Receptacle, 60A 600V AC, 3-Pole 2-Wire Grounding
play
Circuit-Lock® Rounded Sloped Top Motor Disconnects

Interlocked Hazardous Location Receptacle, 60A 600V AC, 3-Pole 2-Wire Grounding

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLVSQ6023

Interlocked Hazardous Location Receptacle, 60A 600V AC, 3-Pole 2-Wire Grounding

Hubbell’s hazardous location line of non-fused disconnect switches are typically used for applications with the presence of flammable gasses or vapors, ignitable dusts and fibers. They are also suitable for use in outdoor or indoor damp, wet and dirty locations or in areas where frequent wash downs, heavy rain, or water spray routinely occurs. These switches are compact in size to reduce cost and make it easier to position on the wall or piece of equipment. The enclosures are made of copper-free aluminum and have a polyester/epoxy finish to prevent corrosion. The highly visible handles can be locked out to comply with OSHA Lockout/Tagout regulations.

  • Enclosures: Copper-free aluminum (less than 4/10 of 1% copper content)
  • Cover Bolts: 316 Stainless Steel
  • Finish: Grey Powder Polyester painted exterior, electrostatically applied
  • Ratings: 600V AC, 230V DC 30–100 Amp
  • Optional to include up to one (1) N/O “Break Before Main Break” auxiliary contact

Interlocked

General

Catalog Number

HBLVSQ6023

Environmental Conditions

Classified Hazardous

Item Type

Unfused Mechanical Interlock Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

Mechanical Interlock

Style

Non-Fused UL 1686

Type

2-Wire 3-Pole

UPC

783585242675

Dimensions

Display Size

Standard Sized Product

Weight

28.3 lb

Electrical Ratings

Amperage Rating

60 A

Connectivity

Screw Terminals

Current / Amperage Rating

60 A

Current Rating

60 A

Phase

Single Phase

Voltage Rating Description

600 VAC

Wattage

36000 W

Conductor Related

Wire Size

#8 AWG to #2 AWG Copper Wire Only

Certifications And Compliance

Environmental Conditions

Classified Hazardous

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM