



Brand: Hubbell Wiring Device-Kellems
Catalog ID: RJ650LATR
Tamper Resistant 15A 125V Receptacle
Application
Ideal for flat panels TVs
Catalog Number
RJ650LATR
Color
Light Almond
Contact
Beryllium Copper, Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Complete Unit
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Per TIA
UPC
883778302497
Display Size
1-Gang Standard Sized
Weight
0.35 lb
Connectivity
Terminal Screws for Receptacle
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
Contact
Beryllium Copper, Brass
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
UL Listed
Nema Rating
5-15R
Temperature Rating
Per TIA
Carton Quantity
10
Pallet Quantity
1890