HUBBELL WIRING DEVICE-KELLEMS
J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White
Image of RJ650WTR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White
Image of RJ650WTR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White
play
Tamper-Resistant Receptacles
play
Tradeselect Devices
+3
Image of RJ650WTR J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RJ650WTR

J-Load Media Outlet, 15A 125V Tamper Resistant Receptacle, Cat 6 Jack, F Coax, Decorator Frame, White

  • Custom box mounting
  • Accepts any snap fit jack configuration
  • Isolates low voltage and power in the same box

Tamper Resistant 15A 125V Receptacle

General

Application

Ideal for flat panels TVs

Catalog Number

RJ650WTR

Color

White

Contact

Beryllium Copper, Brass

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Complete Unit

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

Per TIA

UPC

883778302503

Dimensions

Display Size

1-Gang Standard Sized

Weight

0.4 lb

Electrical Ratings

Connectivity

Terminal Screws for Receptacle

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Conductor Related

Contact

Beryllium Copper, Brass

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

5-15R

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

10

Pallet Quantity

1890