

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTT545LB
Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.
Catalog Number
HBLTT545LB
Color
Blue,Yellow
Product Family
TrukTrak Floor Cable Cover
Style
Channel Dim. 1.25" x 1.25"
Type
5-Channel, 45, Left Turn
UPC
783585537276
Dimensions
25 in x 20 in x 2.31 in
Height
2.31 in
Length
25 in
Weight
14.45 lb
Width
20 in