

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLTT5ECB
Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.
Catalog Number
HBLTT5ECB
Color
Yellow
Product Family
TrukTrak Floor Cable Cover
Style
Channel Dim. 1.25" x 1.25"
Type
5-Channel End Cap
UPC
783585537177
Weight
8.3 lb
Carton Quantity
1