HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, 5-Channel TrukTrak, Blue and Yellow.
Image of HBLTT5B Kellems Wire Management, 5-Channel TrukTrak, Blue and Yellow.
Image of HBLTT5B Kellems Wire Management, 5-Channel TrukTrak, Blue and Yellow.
Image of HBLTT5B Kellems Wire Management, 5-Channel TrukTrak, Blue and Yellow.
Image of HBLTT5B Kellems Wire Management, 5-Channel TrukTrak, Blue and Yellow.
+1
Image of HBLTT5B Kellems Wire Management, 5-Channel TrukTrak, Blue and Yellow.

Kellems Wire Management, 5-Channel TrukTrak, Blue and Yellow.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLTT5B

Kellems Wire Management, 5-Channel TrukTrak, Blue and Yellow.

Hubbell TrukTrak® non-metallic cable protectors are designed to safeguard electrical cables and cords from vehicle and pedestrian traffic. The TrukTrak interlocking system comes in two, three and five channel sizes and will protect cables up to 3.25 inches (82.6mm) in diameter. It is ideal for the industrial environment where it is necessary to support heavy trucks and fork lifts.

  • High density polyurethane construction supports heavy loads and is weather resistant
  • Modular interlocking design for easy installation, breakdown and storage
  • Safety surface pattern reduces slipping and skidding
  • High visibility safety blue and yellow colors

General

Catalog Number

HBLTT5B

Color

Blue,Yellow

Product Family

TrukTrak Floor Cable Cover

Style

Channel Dim. 1.25" x 1.25"

Type

5-Channel Trak

UPC

783585537016

Dimensions

Dimensions

3 ft x 20 in x 2.31 in

Height

2.31 in

Length

3 ft

Weight

31.2 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

30