HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1"
Image of 31622008LPK50 Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1"

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31622008LPK50

Kellems Wire Management, Cord Connector Accessories, Non-Metallic Locknut, 1"

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

31622008LPK50

Color

Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile NPT Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - NPT Nonmetallic Locknut
  • NPT HUB Size - 1 Inch
  • Packaging - Bulk 50 per carton

Type

Locknut

UPC

783585506319

Dimensions

Display Size

1" NPT

Hub Size

1"

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5

Pallet Quantity

420