HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 20MM
Image of LNM20BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 20MM

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 20MM

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNM20BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 20MM

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

LNM20BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile Metric Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile Metric

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - M20
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018652

Dimensions

Display Size

20mm

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1