HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 40MM
Image of LNM40BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 40MM

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 40MM

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNM40BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, 40MM

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

LNM40BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile Metric Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile Metric

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - M40
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018683

Dimensions

Display Size

40mm

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

100 EA