HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7
Image of LNP7BPK100 Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7

Brand: Hubbell Wiring Device-Kellems

Catalog ID: LNP7BPK100

Kellems Wire Management, Cord Connector Accessories, Nylon Locknut, PG7

Corrosion resistant and Non-conductive

Standard Product

General

Application

Conduit/Fitting Fastening

Catalog Number

LNP7BPK100

Color

Gray, Black

Construction

Molded

EU RoHS Indicator

Yes

Item Type

Low Profile PG Cord Connector Locknuts

Material

Non-Metallic

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Low Profile PG

Specifications

  •  Product Type - Cord Connector Accessories
  • Accessory Type - Nonmetallic Locknut
  • HUB Size - PG7
  • Packaging - Bulk 100 per carton

Type

Locknut

UPC

783585018492

Dimensions

Display Size

PG7

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Pallet Quantity

840