MY LISTS
HUBBELL WIRING DEVICE-KELLEMS
Image of 31648037GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .187-.250", Red.

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .187-.250", Red.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648037GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .187-.250", Red.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Bulk Packed 100

General

Application

  • Replacement Gotcha Rings

Catalog Number

31648037GPK100

Color

Red

EU RoHS Indicator

Yes

Item Type

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .187"-.250" (4.76-6.35)
  • Form Size - F1
  • NPT Hub Size - 1/4 Inch, 3/8 Inch, 1/2 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022727

Dimensions

Hub Size

1/4", 3/8", 1/2"

Conductor Related

Conductor Range

0.187-0.25 in (4.76-6.35 mm)

Number of Conductors

Single

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10