HUBBELL WIRING DEVICE-KELLEMS
Image of 31648047GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .625-.750", Yellow.
Image of 31648047GPK100 Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .625-.750", Yellow.
play
Kellems Wire Management Solutions
Buy America(n) Qualified

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .625-.750", Yellow.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 31648047GPK100

Kellems Wire Management, Cord Connector Accessories, Replacement Gotcha-Ring, .625-.750", Yellow.

  • Split hinge design
  • Color-coded for sizing identification
  • Prevent friction and provide strain relief

Product details

General

Application

  • Replacement Gotcha Rings

Catalog Number

31648047GPK100

Color

Yellow

Environmental Conditions

Weather Resistant

EU RoHS Indicator

Yes

Item Type

Cord Connector Accessories

Material

Nylon

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Accessories

Specifications

  • Accessory Type - GOTCHA® Ring
  • Cord Diameter Inches (mm) - .625"-.750" (15.8-19.0)
  • Form Size - F3
  • NPT Hub Size - 1/2 Inch, 3/4 Inch
  • Packaging - Bulk packed 100 per carton

Type

Gotcha Ring

UPC

783585022802

Dimensions

Display Size

1/2" and 3/4" Form 3

Hub Size

1/2", 3/4"

Conductor Related

Conductor Range

0.625-0.75 in (15.8-19.0 mm)

Number of Conductors

Single

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos

play
Kellems Wire Management Solutions