



Brand: Hubbell Wiring Device-Kellems
Catalog ID: NHC1036ZP
Cord Connectors - Hubbell has the broadest line and the widest choice of materials in the industry. NPT hub sizes from ¼" to 3" in straight male end, 90°, 45°, female and underground feed connectors. They are available in your choice of aluminum, plated steel, nylon and stainless steel. The zinc-plated steel cord connectors offers the strength of steel and the corrosion resistance of zinc-plating. These heavy-duty connectors hold up to most manufacturing chemicals including acid solutions, solvents and other corrosive materials. Their machined steel nut and body allows for tightening the compression nut and NPT hub without worrying about stripping the threads. For larger size cord, NPT hub sizes 1" to 2", Hubbell utilizes malleable iron connectors which provide excellent holding and Liquidtight performance. Hubbell’s nylon cord connectors resist most common industrial corrosives and provide highly effective pullout protection in a lightweight design. They are ideal for any application where weight, conductivity or corrosion may be an issue. They’re available in NPT hub sizes from ¼" to 1". Stainless steel cord connectors provide superior strength and corrosion resistance for industrial and military applications. They are machined from 300 series stainless steel and come in ¼" to 1", NPT hub sizes.
Standard Product
Application
90 Degree Male- Form 3
Catalog Number
NHC1036ZP
Color
Color Code
Brown
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Item Type
Cord Connectors
Material
Steel, Zinc Plated
Material - Mounting Hardware
Locknut or Tapped Opening
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Product Family
Standard Duty Series
Specifications
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Type
90° Male
UPC
783585211367
Display Size
3/4" NPT
Hub Size
3/4"
Weight
0.45 lb
Conductor Range
0.5-0.63 in (12.7- 15.9 mm)
Number of Conductors
Single
Environmental Conditions
Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.
EU RoHS Indicator
Industry Standard(s)
UL Listed
Nema Rating
NEMA Type 4, 4X, 12 and 13
Standards - RoHS Compliance Status
CM
Performance
Temperature Rating
Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)
Carton Quantity
15