HUBBELL WIRING DEVICE-KELLEMS
Image of SECM12B Kellems Wire Management, Cord Connectors, European Style, .12-.25", 12MM, Black
Image of SECM12B Kellems Wire Management, Cord Connectors, European Style, .12-.25", 12MM, Black
play
Kellems Wire Management Solutions
Image of SECM12B Kellems Wire Management, Cord Connectors, European Style, .12-.25", 12MM, Black

Kellems Wire Management, Cord Connectors, European Style, .12-.25", 12MM, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SECM12B

Kellems Wire Management, Cord Connectors, European Style, .12-.25", 12MM, Black

  • Low profile
  • Connector body is a one-piece design with machined threads

Product details

General

Application

Straight Male Connector

Catalog Number

SECM12B

Color

Black

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Low Profile Cord Connectors

Material

Non-Metallic

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperatures - -22°F to 225°F (-30°C to 107°C)
  • Environmental - Protection Class - IP66 Suitability

Series

Low Profile Metric

Specifications

  • Body - Nylon
  • Cord Diameter Inches (mm) - .12"-.25" (2.9-6.4)
  • Gland - Buna N
  • Hub Size - M12

Temperature Rating

Minimum -22 Deg F to 225 Deg F (-30 Deg C to 107 Deg C)

Type

Connector

UPC

783585018515

Dimensions

Display Size

12mm

Hub Size

M12

Conductor Related

Conductor Range

0.12-0.25 in (2.9-6.4 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

IP66

Logistics

Carton Quantity

50

Media

Videos

play
Kellems Wire Management Solutions