HUBBELL WIRING DEVICE-KELLEMS
Image of UFC0002 Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.4" min, .25"x.55" max, 3/4", Aluminum
Image of UFC0002 Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.4" min, .25"x.55" max, 3/4", Aluminum
play
Kellems Wire Management Solutions

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.4" min, .25"x.55" max, 3/4", Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UFC0002

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.4" min, .25"x.55" max, 3/4", Aluminum

  • Machined aluminum underground feeder connector

Product details

General

Application

  • Straight Male

Catalog Number

UFC0002

Color

Metallic

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Underground Feeder Connectors

Material

Machined Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty

Specifications

  • Cord Diameter Inches (mm) - .2"x.4" min (5.1 x 10.2), .25"-.55" max (6.3 x 14.0)
  • Material - Aluminum
  • NPT Hub Size - 3/4 Inch
  • Wire Size - 2 # 14, 2 # 12, 2 # 10

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

UPC

783585207520

Dimensions

Display Size

3/4" NPT

Hub Size

3/4"

Conductor Related

Conductor Range

0.2 x .4 in Min, 0.25 in x 0.55 in Max

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

IP66

Logistics

Carton Quantity

25

Media

Videos

play
Kellems Wire Management Solutions