HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.6" min, .26"x.78" max, 3/4", Nylon
Image of UFC0003CR Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.6" min, .26"x.78" max, 3/4", Nylon

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.6" min, .26"x.78" max, 3/4", Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UFC0003CR

Kellems Wire Management, Cord Connectors, Underground Feeder Connectors, .2"x.6" min, .26"x.78" max, 3/4", Nylon

Nylon underground feeder connectors

Standard Product

General

Application

Straight Male

Catalog Number

UFC0003CR

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Item Type

Underground Feeder Connectors

Material

Nylon

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94-V2
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty Series

Specifications

  • Cord Diameter Inches (mm) - .2"x.6" min (5.1x15.2), .26"x.78" max (6.6x19.8)
  • Material - Nylon
  • NPT Hub Size - 3/4 Inch
  • Wire Size - 3 # 14, 3 # 12, 3 # 10

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Underground Feeder

UPC

783585208978

Dimensions

Display Size

3/4" NPT

Hub Size

3/4"

Conductor Related

Conductor Range

0.2 x .6 in Min, 0.26 in x 0.78 in Max

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Industry Standard(s)

UL Listed

Nema Rating

IP66

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94-V2
  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

30