HUBBELL WIRING DEVICE-KELLEMS
Image of 074PG36028 Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.125-1.250", PG36 with Mesh
Image of 074PG36028 Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.125-1.250", PG36 with Mesh
play
Kellems Wire Management Solutions
Image of 074PG36028 Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.125-1.250", PG36 with Mesh
+2
Image of 074PG36028 Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.125-1.250", PG36 with Mesh

Kellems Wire Management, Deluxe Cord Grips, Straight Male, 1.125-1.250", PG36 with Mesh

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074PG36028

Kellems Wire Management, Deluxe Cord Grips, Straight Male,1.125-1.250", PG36 with Mesh

Deluxe cord grips help to alleviate pull tension on terminals, control cable arc-of-bend, prevent cord pull-out and provide a Liquidtight seal. They are offered with either aluminum, stainless steel or nylon fittings in a variety of configurations and NPT thread sizes. Additionally, a completely non-metallic product is available. Specific uses are: wiring enclosures, pendant stations, hand tools, construction, processing and material handling equipment, pumps, motors and machine tools.

  • Aluminum Fiting
  • Stainless steel mesh is corrosion resistant
  • Neoprene bushing is oil and watertight

Product details

General

Application

  • Straight Male- Form 5

Catalog Number

074PG36028

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Sealing Ring Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Deluxe Cord Grips

Material

Aluminum Fittings, Stainless Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
  • Environmental - Operating Temperatures - –30°F to +240°F (–34°C to +115°C)
  • Environmental - Wet Locations - Suitable for use in wet locations when used with a listed sealing ring between box and fitting

Series

PG and Metric Threaded

Specifications

  • Body - Aluminum
  • Bushing - Neoprene
  • Nut - Aluminum
  • Strand - Galvanized Steel

Style

For Insulated Cables

Temperature Rating

Minimum -30 Deg F to 240 Deg F (-34 Deg C to 115 Deg C)

Type

Straight PG Male Thread

UPC

783585327792

Dimensions

Display Size

PG36

Hub Size

PG36

Conductor Related

Cable Diameter Range

1.125 in-1.250 in

Cable Size

1.125"-1.250" (2.86-3.17)

Conductor Range

1.125-1.25 in (2.86-3.17 mm)

Number of Conductors

Single

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

5

Media

Videos

play
Kellems Wire Management Solutions