HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Dusttight Grips, Strain Relief, .97-1.25", 1 1/4", Non-Insulated
Image of 073031205 Kellems Wire Management, Dusttight Grips, Strain Relief, .97-1.25", 1 1/4", Non-Insulated

Kellems Wire Management, Dusttight Grips, Strain Relief, .97-1.25", 1 1/4", Non-Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 073031205

Kellems Wire Management, Dusttight Grips, Strain Relief, .97-1.25", 1 1/4", Non-Insulated

The development of Kellems strain relief grips spearheaded the concept of wire management solutions in 1927 and is still the most frequently chosen brand for use in a wide range of industries. A deluxe cord grip is a type of strain relief grip. Deluxe cord grips provide additional arc of bend control—rest outside the enclosure to reduce tension on cables, joints and terminals, as well as eliminating damage due to flexing, bending, twisting or vibration. This juncture—often called the rigid fatigue point—is where failures tend to first occur, and Kellems strain relief grips protect the components saving the expense of damaged cables and downtime. The design features the original Kellems wire mesh, exert a uniformly distributed compressive force over a large area of cable for optimum safety. Strain relief grips can be used indoors or outdoors and can even be readily adjusted or repositioned, facilitating equipment relocation.

  • Aluminum Fiting
  • Galvanized steel mesh provides high strength

Non-Insulated

General

Application

Light Duty

Catalog Number

073031205

Color

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Dust-Tight Strain Relief Grips

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C

Series

Dust-Tight Series

Specifications

  • Body - Aluminum
  • Locknut - Steel
  • Sleeve - Aluminum
  • Strand - Galvanized Steel

Style

For Insulated Cables

Thread Size

1 1/4" NPT

Type

Non-Insulated, Wide Range

UPC

783585330051

Dimensions

Display Size

1 1/4" NPT

Thread Size

1 1/4" NPT

Trade Size

1.25

Conductor Related

Cable Diameter Range

0.97 in-1.25 in

Cable Size

.97"-1.25" (2.46-3.17)

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C

Logistics

Carton Quantity

10

Pallet Quantity

900