HUBBELL WIRING DEVICE-KELLEMS
Image of PFOLT312 Kellems Wire Management, Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel
Image of PFOLT312 Kellems Wire Management, Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of PFOLT312 Kellems Wire Management, Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel

Kellems Wire Management, Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PFOLT312

Kellems Wire Management, Fiber Optic Pulling Grips, F-OPTIC EYE PULL GRIP, .31-.62, Steel

  • Galvanized steel mesh provides high strength
  • High strength multiweave mesh for positive holding power

Standard Product

Product details

General

Application

General Cable Pulling

Approx Breaking Strength

3,000 lbs

Catalog Number

PFOLT312

Construction

Woven

EU RoHS Indicator

No

Load Capacity

600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Series

Fiber Optic

Specifications

  • Diameter Range - .312"-.625" (.79-1.59 cm)
  • Eye Diameter - .20" (.51 cm)
  • Eye Length - 6.3" (16.00 cm)
  • Lug Diameter - .51" (1.30 cm)
  • Maximum Approximate Breaking Strength - 3,000 Lbs. (13,344 N)
  • Strand Length - 22.5" (57.15 cm)

Type

For Loose Tube Fiber Optic Cable

UPC

783585342153

Conductor Related

Cable Diameter Range

0.312 in-0.625 in

Cable Size

.312"-.625" (.79-1.59)

Cable Specification

UL Listed Circuit Wire

Media

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions