

Brand: Hubbell Wiring Device-Kellems
Catalog ID: FT4Y5
FloorTrak® is a flexible, non-metallic cover for cables that run over the floor when portable cords and cables cannot be concealed or routed away from traffic patterns. FloorTrak protects, organizes and reduces trip hazards. Four different sizes mean it will handle cables of up to 1.25 inches (31.8mm) in diameter. FT2, FT3 and FT4 are available in five PVC colors to blend with the various decors. FT10 is available in black and yellow colors only. The F10 Heavy Duty FloorTrak is ideal for applications such as industrial work areas, food processing plants and abusive areas where cable management is necessary.
Catalog Number
FT4Y5
Color
Yellow
Product Family
FloorTrak Floor Cable Cover
Style
Channel Dim. 1.21" x 0.75"
Type
1-Channel Trak
UPC
783585337371
Length
5 ft
Weight
0.66 lb
Standards - RoHS Compliance Status
CM
Carton Quantity
5
Pallet Quantity
1