Brand: Hubbell Wiring Device-Kellems
Catalog ID: 07310001
Kellems® I-Grips are made of high strength, plastic coated galvanized steel strand. They are offered in six sizes to fit all cable diameters used with Hubbell Insulgrip® Kellems l-Grips will control cable arc-of-bend and reduce high pull tensions from being transmitted to the wiring terminals.
Application
Light Duty
Approx Breaking Strength
140 lbs
Catalog Number
07310001
Color
Construction
Woven
EU RoHS Indicator
Yes
Item Type
I-Grips
Material
Galvanized Steel Mesh for Insulated Cables, Plastic Coated
Material - Mounting Hardware
Mounts on Cord Grip
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
For Plug & Connectors
Specifications
Style
I-Grips, For Hubbell Devices
Type
Eyelets (2)
UPC
783585332147
Display Size
Standard Sized
Cable Diameter Range
0.32 in-0.43 in
Cable Size
.32"-.43" (.81-1.09)
Cable Specification
Mesh Length @ Nom. Dia. : 4" (10.16 cm)
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Pallet Quantity
6480