Brand: Hubbell Wiring Device-Kellems
Catalog ID: H0754
Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.
Application
Catalog Number
H0754
Color
EU RoHS Indicator
Contact Manufacturer
Material
Steel, Zinc Plated
Specifications
Style
45°
Type
Metallic Liquidtight Fittings
UPC
783585034430
Dimension - Thread Size
3/4"-14 NPT
Dimension - Width mm
1.453 in
Trade Size
3/4
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Standards - RoHS Compliance Status
CM
Carton Quantity
25
Pallet Quantity
7000