


Brand: Hubbell Wiring Device-Kellems
Catalog ID: H3009
Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.
Application
For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit
Catalog Number
H3009
Material
Iron, Zinc Plated
Performance
Product Type
Metallic Liquidtight Fittings
Specifications
Style
90°
Type
Metallic Liquidtight Fittings
UPC
783585034195
Dimension - Thread Size
3"-8 NPT
Dimension - Width mm
4.312 in
Trade Size
3
Weight
8.3 lb
Industry Standard(s)
Performance