HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Liquidtight System, 90 Male Type A Connector, 3/4", Steel
Image of H0759CNK Kellems Wire Management, Liquidtight System, 90 Male Type A Connector, 3/4", Steel

Kellems Wire Management, Liquidtight System, 90 Male Type A Connector, 3/4", Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H0759CNK

Kellems Wire Management, Liquidtight System, 90 Male Type A Connector, 3/4", Steel

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liquidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated or non-insulated throats. Liquidtight fittings are precision manufactured to exacting standards assuring ease of use and reliability. Straight body ½" and ¾" sizes are listed for UL Type 3R, 4, 12 and 13 environmental ratings.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime

General

Catalog Number

H0759CNK

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel Fitting, Stainless Steel Mesh

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Series

Liquidtight Conduit

Specifications

  • Conduit Trade Size - 3/4 Inch
  • NPT Fitting Size - 3/4 Inch
  • Strand - Stainless Steel
  • Strand Length - 6.25" (15.87)

Style

For UL Type A

Type

90 Degree With Male Fitting

UPC

783585334875

Dimensions

Conduit Trade Size

3/4 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Operational

Performance

  • Environmental - Flammability - UL 94-HB and UL 94-V2
  • Environmental - Hazardous Location - Suitable for use in hazardous locations per Class I, Div. 2, Class II, Div. 1 & 2, Class III, Div. 1 & 2
  • Environmental - Operating Temperature - -30°F to +225°F (-34°C to +107°C)

Logistics

Carton Quantity

5