
Brand: Hubbell Wiring Device-Kellems
Catalog ID: H1251
Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.
Application
For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit
Catalog Number
H1251
Color
EU RoHS Indicator
Contact Manufacturer
Material
Iron, Zinc Plated
Specifications
Style
Straight
Type
Metallic Liquidtight Fittings
UPC
783585035154
Dimension - Thread Size
1-1/4"-11-1/2 NPT
Dimension - Width mm
2.187 in
Trade Size
1 1/4
EU RoHS Indicator
Contact Manufacturer
Industry Standard(s)
Carton Quantity
5
Pallet Quantity
4200