HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 3/8", Steel, Insulated
Image of H0381 Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 3/8", Steel, Insulated

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 3/8", Steel, Insulated

Brand: Hubbell Wiring Device-Kellems

Catalog ID: H0381

Kellems Wire Management, Liquidtight System, Straight Male Liquid Tight Connector, 3/8", Steel, Insulated

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

  • Hexagonal nut compresses gland-ring onto conduit
  • Nylon gasket provides liquidtight seal at hub
  • Non-integral steel ferrule seals conduit

General

Application

For use with Liquidtight Metal conduit and PolyTuff I Non-Metallic conduit

Catalog Number

H0381

Color

EU RoHS Indicator

Material

Steel, Zinc Plated

Performance

  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)

Specifications

  • Compression Nut - Zinc plated steel
  • Ferrule - Zinc plated steel
  • Fitting - Zinc plated steel
  • Insulator - Nylon
  • Locknut - Zinc plated steel
  • Split Seal Ring - Nylon
  • Washer - Nylon

Style

Straight

Type

Metallic Liquidtight Fittings

UPC

783585035116

Dimensions

Dimension - L Length Overall mm

1.437 in

Dimension - Thread Size

1/2"-14 NPT

Dimension - Width mm

1.062 in

Trade Size

3/8

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL 514B

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Operating Temperature - –60°F to +1000°F (–51°C to +538°C)
  • Environmental - Hazardous Locations - NEC Reference -Class I, Div. 2 - 501-10(A)(3)B, Class II, Div. 1 - 502-10(A)(2), Class II, Div. 2 - 502-10(A)(3), Class III, Div. 1 - 503-10(A)(2), Class III, Div. 2 - 503-10(B)

Logistics

Carton Quantity

25