HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 1/2" X6, 2 PS0509NGY, 6' G1050
Image of PS05GYKIT Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 1/2" X6, 2 PS0509NGY, 6' G1050
Image of PS05GYKIT Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 1/2" X6, 2 PS0509NGY, 6' G1050
play
Kellems Wire Management Solutions
Discontinued

Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 1/2" X6, 2 PS0509NGY, 6' G1050

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS05GYKIT

Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 1/2" X6, 2 PS0509NGY, 6' G1050

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

Includes 2 PS0509NGY Fittings and 6' G1050 Conduit

Standard Product

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

PS05GYKIT

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

Item Type

PolyTuff Kit

Load Capacity

Extra Flexible

Material

Nylon

Material - Mounting Hardware

Between Enclosure and Conduit

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Product Type

PolyTuff® SwivelLok® Fittings

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

SwivelLok® Kit

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Type

SwivelLok® Flexible Conduit Kit

UPC

783585339658

Dimensions

Display Size

1/2"

Trade Size

1/2

Weight

1.35 lb

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Force Related

Load Capacity

Extra Flexible

Operational

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Logistics

Carton Quantity

10