HUBBELL WIRING DEVICE-KELLEMS
Image of PS07GYKIT Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 3/4" X6, 2 PS0759NGY, 6' G1075
Image of PS07GYKIT Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 3/4" X6, 2 PS0759NGY, 6' G1075
play
Kellems Wire Management Solutions

Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 3/4" X6, 2 PS0759NGY, 6' G1075

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS07GYKIT

Kellems Wire Management, Liquidtight System, SwivelLok® Flexible Conduit Kit, 3/4" X6, 2 PS0759NGY, 6' G1075

Liquidtight tubing is designed to house and permanently protect underground cable from moisture, grit, rodents and other environmental hazards that can damage the cable over time. The Kellems brands of liquidtight — PolyTuff® I conduit and PolyTuff® II tubing —feature non-metallic, PVC-based construction, avoiding the challenges of corrosion while providing high strength, superior flexibility and outstanding handleability. When compared to metals, they can be deployed in flexible directions, even accommodating tight turns. They can be cut cleanly with no damaging jagged edges, and help avoid costly fatigue and section separation issues. Sizes are available from ?" to 2" in diameter. Kellems liquidtight conduit pairs with nylon connectors that are completely non-conductive, corrosion resistant and easier to install than metallic liquidtight fittings. They feature a patented SwivelLok® design that eliminates the need for separate straight, 45-degree and 90-degree fittings by providing a full range in one device. In addition, these Kellems non-metallic connectors have a unique design which allows UL 50 ratings of 3R, 4X, 12 and 13.

  • Includes 2 PS0759NGY Fittings and 6' G1075 Conduit

Product details

General

Application

Fittings are to be used with PolyTuff® I and PolyTuff® II

Catalog Number

PS07GYKIT

Color

Gray

Environmental Conditions

Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting

EU RoHS Indicator

No

Item Type

PolyTuff Kit

Load Capacity

Extra Flexible

Material

Nylon

Material - Mounting Hardware

Between Enclosure and Conduit

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Flammability - UL 94X-2
  • Environmental - Operating Temperature - –30°F to +225°F (–34°C to +107°C)

Specifications

  • Material - Nylon
  • Sealing Ring - Neoprene

Style

SwivelLok® Kit

Temperature Rating

-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)

Type

SwivelLok® Flexible Conduit Kit

UPC

783585396668

Dimensions

Display Size

3/4"

Trade Size

3/4

Electrical Ratings

Connectivity

Cap Nut

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Listed:UL50 Type 4X, 12 and 13

Logistics

Carton Quantity

10

Pallet Quantity

120

Media

Videos

play
Kellems Wire Management Solutions