HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Metric Aluminum Cord Connectors, Straight Female, .50-.62", M20 Thread
Image of SHCM201024 Kellems Wire Management, Metric Aluminum Cord Connectors, Straight Female, .50-.62", M20 Thread

Kellems Wire Management, Metric Aluminum Cord Connectors, Straight Female, .50-.62", M20 Thread

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SHCM201024

Kellems Wire Management, Metric Aluminum Cord Connectors, Straight Female, .50-.62", M20 Thread

Metric Aluminum Cord Connector

Standard Product

General

Application

Straight Female- Form 2

Catalog Number

SHCM201024

Color

Aluminum

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Item Type

Cord Connectors

Material

Aluminum

Material - Mounting Hardware

Locknut or Tapped Opening

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Series

Standard Duty Series

Specifications

  • Cord Diameter Inches (mm) - .50"-.62" (12.7-15.8)
  • Form Size - F2
  • Material - Aluminum
  • NPT Hub Size - M20

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Type

Metric

UPC

783585774671

Dimensions

Display Size

M20

Hub Size

M20

Conductor Related

Conductor Range

0.5-0.62 in (12.7-15.8 mm)

Number of Conductors

Single

Certifications And Compliance

Environmental Conditions

Suitable For Use In Wet Locations When Used With A Listed Nylon Washer Between Box And Fitting.

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

NEMA Type 4, 4X, 12 and 13

Operational

Performance

  • Environmental - Hazardous Locations - Used in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class Ill Div. 1 & 2 in accordance with the NEC
  • Environmental - Operating Temperatures - -30°F to +225°F (-34°C to +107°C)

Temperature Rating

Minimum -30 Deg F to 225 Deg F (-34 Deg C to 107 Deg C)

Logistics

Carton Quantity

50