HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Pulling Grips, Overhead Flexible Eye, 1.75-2.24"
Image of 03302056 Kellems Wire Management, Pulling Grips, Overhead Flexible Eye, 1.75-2.24"

Kellems Wire Management, Pulling Grips, Overhead Flexible Eye, 1.75-2.24"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03302056

Kellems Wire Management, Pulling Grips, Overhead Flexible Eye, 1.75-2.24"

The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.

Designed for pulling aluminum or copper bare conductor, ground wirres, messenger strands, wire rope and insulated cables

Standard Product

General

Application

Overhead Pulling

Approx Breaking Strength

48,000 lbs

Catalog Number

03302056

Color

Color Code

Dark Blue

Construction

Woven

EU RoHS Indicator

Yes

Load Capacity

9600

Material

Steel, Galvanized

Material - Mounting Hardware

Non-Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Approximate Breaking Strength - 48,000 (213,504) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.75"-2.24" (4.44-5.69)
  • Mechanical - Working Load - 9600 (42700.8) Lbs. (N)

Series

Overhead Multiple Strength Series

Specifications

  • Eye - Steel
  • Fastener - Plastic
  • Lug - Aluminum
  • Shoulders - Aluminum
  • Strand - Galvanized Steel
  • Tag - Mylar

Style

Closed Mesh, Triple, Double, Single Weave

Type

Flexible Eye

UPC

783585314631

Conductor Related

Cable Diameter Range

1.75 in-2.24 in

Cable Size

1.75"-2.24" (4.44-5.69)

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

48,000 lbs

Load Capacity

9600

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 48,000 (213,504) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.75"-2.24" (4.44-5.69)
  • Mechanical - Working Load - 9600 (42700.8) Lbs. (N)

Logistics

Carton Quantity

2