
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 03302016
The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.
Standard Product
Application
Overhead Pulling
Approx Breaking Strength
6,800 lbs
Catalog Number
03302016
Color
Color Code
Dark Green
Construction
Woven
EU RoHS Indicator
Load Capacity
1360
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Series
Overhead Multiple Strength Series
Specifications
Style
Closed Mesh, Triple, Double, Single Weave
Type
Rotating Eye
UPC
783585314488
Cable Diameter Range
0.25 in-0.49 in
Cable Size
.25"-.49" (.63-1.24)
Cable Specification
UL Listed Circuit Wire
EU RoHS Indicator
Industry Standard(s)
CSA Certified
Approx Breaking Strength
6,800 lbs
Load Capacity
1360
Performance
Carton Quantity
2
Pallet Quantity
450