HUBBELL WIRING DEVICE-KELLEMS
Image of 01304010 Kellems Wire Management, Pulling Grips, Splicing Grip, .75"-.99", Galvanized, 24" Long
Image of 01304010 Kellems Wire Management, Pulling Grips, Splicing Grip, .75"-.99", Galvanized, 24" Long
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
Image of 01304010 Kellems Wire Management, Pulling Grips, Splicing Grip, .75"-.99", Galvanized, 24" Long

Kellems Wire Management, Pulling Grips, Splicing Grip, .75"-.99", Galvanized, 24" Long

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 01304010

Kellems Wire Management, Pulling Grips, Splicing Grip, .75"-.99", Galvanized, 24" Long

Splicing Grips are made of galvanized steel in double weave mesh construction. They are available in various lengths and sizes to suit most applications. Splicing Grips are used as a temporary splice for rope, cable or wire rope. They can also be used as cable reinforcement and can act as a shield to protect cables and hoses from abrasion.

  • Double weave construction
  • Suitable for splicing

Standard Product

Product details

General

Application

  • Cable and Wire Splicing

Approx Breaking Strength

7,500 lbs

Catalog Number

01304010

Color

Environmental Conditions

No Limitations

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Performance

  • Mechanical - Approximate Breaking Strength - 7,500 (33,360) Lbs. (N)
  • Mechanical - Cable Diameter Range - .75"-.99" (1.90-2.51)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Splicing Grips

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

Tube

UPC

783585300078

Dimensions

Display Size

24" (60.96) Length

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75"-.99" (1.90-2.51)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Media

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions