Brand: Hubbell Wiring Device-Kellems
Catalog ID: 20509005
Application
Weatherproofing
Catalog Number
20509005
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Metal Clad Sealing O-Rings
Material
Metal Clad
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Specifications
Type
Sealing O-Ring
UPC
783585326825
Diameter - Inside
1.84 in
Display Size
1 1/2"
Hub Size
1-1/2"
Outside Diameter
2.36 in
Conductor Range
0.16 in (3.2 mm)
Carton Quantity
10
Pallet Quantity
11900