Brand: Hubbell Wiring Device-Kellems
Catalog ID: 20509004
Application
Weatherproofing
Catalog Number
20509004
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Metal Clad Sealing O-Rings
Material
Metal Clad
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Specifications
Type
Sealing O-Ring
UPC
783585326818
Diameter - Inside
1.61 in
Display Size
1 1/4"
Hub Size
1-1/4"
Outside Diameter
2 in
Conductor Range
0.16 in (3.2 mm)
Carton Quantity
10
Pallet Quantity
16800