HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1"
Image of 20509003 Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1"

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 20509003

Kellems Wire Management, Sealing O-Ring, Zinc-Plated Steel with Neoprene Ring, 1"

  • Sealing O-Ring
  • Zinc-Plated Steel with Neoprene Ring
  • 1"

Standard Product

General

Application

Weatherproofing

Catalog Number

20509003

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Metal Clad Sealing O-Rings

Material

Metal Clad

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • NPT Hub Size - 1 Inch
  • Thickness Inches (mm) - .16" (3.2)

Type

Sealing O-Ring

UPC

783585326801

Dimensions

Diameter - Inside

1.25 in

Display Size

1"

Hub Size

1"

Outside Diameter

1.63 in

Conductor Related

Conductor Range

0.16 in (3.2 mm)

Certifications And Compliance

EU RoHS Indicator

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

23800