Brand: Hubbell Wiring Device-Kellems
Catalog ID: 20509001
Application
Weatherproofing
Catalog Number
20509001
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Metal Clad Sealing O-Rings
Material
Metal Clad
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Specifications
Type
Sealing O-Ring
UPC
783585326788
Diameter - Inside
0.8 in
Display Size
1/2"
Hub Size
1/2 "
Outside Diameter
1.08 in
Conductor Range
0.16 in (3.2 mm)
Standards - RoHS Compliance Status
CM
Carton Quantity
20
Pallet Quantity
47600