Brand: Hubbell Wiring Device-Kellems
Catalog ID: 20509002
Application
Weatherproofing
Catalog Number
20509002
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Metal Clad Sealing O-Rings
Material
Metal Clad
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Accessories
Specifications
Type
Sealing O-Ring
UPC
783585326795
Diameter - Inside
1 in
Display Size
3/4"
Hub Size
3/4"
Outside Diameter
1.34 in
Conductor Range
0.16 in (3.2 mm)
Carton Quantity
20
Pallet Quantity
31200