HUBBELL WIRING DEVICE-KELLEMS
Kellems Wire Management, Splicing Grips, Non-rotating Wire Rope Splicing, .75-.88"
Image of 03316002 Kellems Wire Management, Splicing Grips, Non-rotating Wire Rope Splicing, .75-.88"

Kellems Wire Management, Splicing Grips, Non-rotating Wire Rope Splicing, .75-.88"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03316002

Kellems Wire Management, Splicing Grips, Non-rotating Wire Rope Splicing, .75-.88"

Wire Rope Grips are made of high strength galvanized steel strand in a construction of triple, double and single weave for superior gripping ability. They are available with or without a rotating barrel which will help eliminate twist in the old rope from being transferred to the new rope. Wire Rope Grips are used for changing wire rope on oil derricks, large cranes, overhead cranes and drag lines. It provides a quick, safe, inexpensive temporary splice. By installing the used wire rope in one end and the new rope in the other, the new wire rope can be pulled in as the old one is pulled out.

  • Galvanized steel meshs contructed in triple, double and single weave
  • Non-rotating barrel

Standard Product

General

Application

Wire Rope Splicing

Approx Breaking Strength

12,500 lbs

Catalog Number

03316002

Color

Metallic

Environmental Conditions

No Limitations

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Mechanical - Approximate Breaking Strength - 12,500 (55,600)
  • Mechanical - Approximate Strength of Grip per Foot - 6.75 (1.90)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Wire Rope Grips

Specifications

  • Fastener - Plastic
  • Strand - Galvanized Steel
  • Strand Tabs - Copper
  • Tag - Mylar

Style

Closed Mesh, Triple, Double, Single Weave

Type

Regular Wire Rope

UPC

783585317175

Dimensions

Display Size

Standard Sized Product

Conductor Related

Cable Diameter Range

0.75 in-0.88 in

Cable Size

.75"-.88" (1.90-2.22)

Number of Conductors

1

Certifications And Compliance

Environmental Conditions

No Limitations

EU RoHS Indicator

Yes

Industry Standard(s)

CSA Certified

Force Related

Approx Breaking Strength

12,500 lbs

Operational

Performance

  • Mechanical - Approximate Breaking Strength - 12,500 (55,600)
  • Mechanical - Approximate Strength of Grip per Foot - 6.75 (1.90)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Logistics

Carton Quantity

20