Brand: Hubbell Wiring Device-Kellems
Catalog ID: 033271040
The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.
Standard Product
Application
Overhead Pulling
Approx Breaking Strength
30,600 lbs
Catalog Number
033271040
Color
Color Code
Dark Blue
Construction
Woven
EU RoHS Indicator
Yes
Load Capacity
6120
Material
Steel, Galvanized
Material - Mounting Hardware
Non-Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Series
Overhead DUA-Pull Grips
Specifications
Style
Closed Mesh, Double Weave
Type
Flexible Eye
UPC
783585317731
Working Load Limit
6,120 lb
Weight
5.95 lb
CabelSizeMetric
2.24 cm - 2.84 cm
Cable Diameter Range
1.00 in - 1.50 in
Cable Diameter Range Metric
2.54 cm - 3.81 cm
Cable Size
.88 in - 1.12 in
Cable Specification
UL Listed Circuit Wire
Industry Standard(s)
CSA Certified
Carton Quantity
4